Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Italiano
    • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Codice Etico
    • Codice Etico per il Fornitore
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • Notizie
  • Carriera
  • ‍
  • ‍
  • Accesso
  • Italiano
    • English
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. Special Application Motors
  4. Fan & Exhaust / Smoke Extraction Motors
  5. Fan & Exhaust
  6. Aluminum Two-Speed Fan & Exhaust
  7. Multimounting IE1 0.1/0.3 kW 6/4P 71 3Ph 400 V 50 Hz IC411 - TEFC - B5T
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Multimounting IE1 0.1/0.3 kW 6/4P 71 3Ph 400 V 50 Hz IC411 - TEFC - B5T

Product: 12970190
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. Multimounting IE1 0.1/0.3 kW 6/4P 71 3Ph 400 V 50 Hz IC411 - TEFC - B5T
Multimounting IE1 0.1/0.3 kW 6/4P 71 3Ph 400 V 50 Hz IC411 - TEFC - B5T

Representative Image Only

The W21 Multimounting has aluminum frame and removable feet being able to provide great flexibility and facilitate the change of configuration without requiring additional machining or modifications. Its terminal box can rotate every 90 degrees, allowing the connection of the motor cables on any side. Furthermore, these motors are totally interchangeable with the cast iron motors.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 400 V
Number of poles 6/4
Degree of Protection IP55
Synchronous speed 1000/1500 rpm
Output rating 0.1/0.3 kW
Mounting Footless
Flange FF
Mounting B5T
Terminal box¹ Top
Enclosure IC411 - TEFC

 Loading...

Configure
WEG ITALIA S.R.L.
  • Via Antonio Pacinotti, 91 Lissone (MB) - 20851 / Italia
  • E-mail: info-it@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Legal seat of the company: Via A. Pacinotti, 91 - 20851 Lissone (MB) Italy
Company registered in Monza Brianza with REA 2701116 – P. IVA 03166890966 - Social Capital EUR 100.000 - Company having a sole member
Centro di download
  • Libreria CAD - Motori elettrici (Disegni 2D/3D)
  • Libreria CAD - Automazione (disegni 2D/3D)

Hai bisogno di altro materiale? Visita il nostro centro di download qui sotto.

 

Cookie Preferences

 

Informativa sulla privacy | Dichiarazione sui cookie | Termini e condizioni d'uso | RSS | WEG. Tutti i diritti riservati.