Selected products were added to comparison
See products on comparison page
Representative Image Only
WEG RTW timer relays are electronic devices that allow, due to adjusted times, to switch an output signal according to its function. Commonly used in the automation of industrial processes and machines like motor starters, control switchboards, industrial ovens, casting machines, among others.
It has digital electronics, which provides high accuracy, repeatability and noise immunity.
Designed according to international standards, the RTW is a compact and safe solution in 22.5-mm wide boxes for mounting on DIN rail 35mm, in configurations with 1 or 2 NONC outputs and supplied with 110-130V 50/60Hz, 220-240V 50/60Hz or 24Vdc.
| Type | Timer |
|---|---|
| Reference | RTW-RD |
| Function | Off-delay |
| Contacts | 2NAF |
| Timing | 0,2s-150h |
|---|---|
| Supply voltage | 24-240V50/60Hz-DC |
| A1-A2 Terminals voltage | 24-240V 50/60Hz/DC |
| A2-A3 Terminals voltage | Not applicable |