header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W40 motor is a general purpose line designed for environments where dirt and moisture are minimal. The W40 cast iron frame is designed to provide maximum ventilation and heat dissipation, offering low vibration levels, high mechanical stiffness and durability. Widely used in applications such as compressors, pumps and chillers, the W40 line meets or exceeds the efficiency levels determined by International Standards and the minimum efficiency level programs in force worldwide.
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 380-400/440-460//380-400-415 V |
| Number of poles | 2 |
| Degree of Protection | IP23 |
| Synchronous speed | 3600 rpm |
| Output rating | 200 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | Without |
| Mounting | F-1 |
| Terminal box¹ | Left position |
| Enclosure | IC01 - ODP |