Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare

The product is already in the comparison list

An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22Xtb IE3 1.5 kW 4P 90L 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T from comparison W22Xtb IE3 1.5 kW 4P 90L 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

W22Xtb IE3 1.5 kW 4P 90L 3F 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B3T

Product: 12861904

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Método de impregnação Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester 
Rosca da caixa principal 2xM25x1,5  2xM25x1,5  2xM25x1,5  2xM25x1,5 
Dispositivo de travamento do Eixo Sem  Sem  Sem  Sem 
Dreno Roscado de inox  Roscado de inox  Roscado de inox  Roscado de inox 
Material Eixo Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45 
Pintura RAL 5009 222P  RAL 5009 222P  RAL 5009 222P  RAL 5009 222P 
Tipo de aterramento Duplo  Duplo  Duplo  Duplo 
Material da tampa defletora Chapa de aço  Chapa de aço  Chapa de aço  Chapa de aço 
Pintura Tropicalizada Sem  Sem  Sem  Sem 
Carcaça 90L  90L  90L  90L 
Proteção térmica enrolamento Termistor - 2 fios 1 por fase 140°C  Termistor - 2 fios 1 por fase 140°C  Termistor - 2 fios 1 por fase 140°C  Termistor - 2 fios 1 por fase 140°C 
Potência 1.5 kW (2 HP)  1.5 kW (2 HP)  1.5 kW (2 HP)  1.5 kW (2 HP) 
Chapéu Sem  Sem  Sem  Sem 
Frequência 50 Hz  50 Hz  50 Hz  60 Hz 
Rotação nominal 1445 rpm  1450 rpm  1455 rpm  1755 rpm 
Escorregamento 3.67 %  3.33 %  3.00 %  2.50 % 
Tensão nominal 220/380 V  230/400 V  240/415 V  460 V 
Corrente nominal 5.84/3.38 A  5.81/3.34 A  5.79/3.35 A  2.94 A 
Corrente de partida 40.3/23.3 A  43.0/24.7 A  45.8/26.5 A  25.0 A 
Ip/In 6.9  7.4  7.9  8.5 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Quantidade de Cabos de Ligação 6  6  6  6 
Corrente a vazio 3.28/1.90 A  3.83/2.20 A  4.15/2.40 A  2.00 A 
Material do ventilador Pástico condutivo  Pástico condutivo  Pástico condutivo  Pástico condutivo 
Conjugado nominal 1.01 kgfm  1.01 kgfm  1.00 kgfm  0.832 kgfm 
Tampão roscado ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316 
Conjugado de partida 260 %  290 %  310 %  340 % 
Vedação do mancal traseiro Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal 
Conjugado máximo 300 %  320 %  350 %  409 % 
Vedação do mancal dianteiro Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal 
Tempo de rotor bloqueado 21s (frio) 12s (quente)  19s (frio) 11s (quente)  18s (frio) 10s (quente)  19s (frio) 11s (quente) 
Momento de inércia (J) 0.0066 kgm²  0.0066 kgm²  0.0066 kgm²  0.0066 kgm² 
Categoria N  N  N  N 
Classe de isolamento F  F  F  F 
Fator de serviço 1.00  1.00  1.00  1.00 
Regime de serviço S1  S1  S1  S1 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP66  IP66  IP66  IP66 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva B3T  B3T  B3T  B3T 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 49.0 dB(A)  49.0 dB(A)  49.0 dB(A)  51.0 dB(A) 
Massa aproximada³ 24.4 kg  24.4 kg  24.4 kg  24.4 kg 
Flange Sem  Sem  Sem  Sem 
Rendimento (100% carga) 85.3  85.3  85.3  86.5 
Fator de potência (100% carga) 0.79  0.76  0.73  0.74 
Tipo de mancal 6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ  
Mancal LNA 6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ  
AL-USOOL ENGINEERING SERVICES COMPANY AND TRADING AGENCIES LTD.
  • Al Mansour Al Amirat, Block No. 609, Street No. 01, Building No. 21, Baghdad Iraq / Iraq
  • Phone: +971 52 982 5032
  • Email: saravanakumar.muthuraj@Alusooleng.com
  • For Low Voltage and Gearbox- Oil & Gas Segment only.
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.