header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W50 motor line presents excellent performance in the severest industrial applications. The motors are compact and present high performance. Their cast iron frame provides the motor with mechanical strength, which ensures low vibration levels.
The W50 line was specially designed to streamline characteristics like mass and length, and to make the product versatile and simple to service.
Standard | IEC 60034-1 |
---|---|
Frequency | 60 Hz |
Voltage | 400 V |
Number of poles | 2 |
Degree of Protection | IP55 |
Synchronous speed | 3600 rpm |
Output rating | 220 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3R(E) |
Terminal box¹ | Right position |
Enclosure | IC411 - TEFC |