header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Space Heater Voltage | 200 - 240 V 200 - 240 V 200 - 240 V 200 - 240 V | |
| Main terminal box hole | 2xM50x1,5 2xM50x1,5 2xM50x1,5 2xM50x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 205PC4 RAL 5009 205PC4 RAL 5009 205PC4 RAL 5009 205PC4 | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 225S/M 225S/M 225S/M 225S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
| Output | 45 kW (60 HP) 45 kW (60 HP) 45 kW (60 HP) 45 kW (60 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2955 rpm 2965 rpm 2965 rpm 3570 rpm | |
| Slip | 1.50 % 1.17 % 1.17 % 0.83 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 81.8/47.1 A 78.6/45.6 A 76.4 A 68.2 A | |
| L. R. Amperes | 556/320 A 550/319 A 565 A 559 A | |
| LRC | 6.8 7.0 7.4 8.2 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 20.0/11.5 A 21.0/12.2 A 23.0 A 20.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 14.8 kgfm 14.8 kgfm 14.8 kgfm 12.3 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 220 % 240 % 260 % 270 % | |
| NDE bearing Seal | Viton Oil Seal Viton Oil Seal Viton Oil Seal Viton Oil Seal | |
| Breakdown torque | 250 % 280 % 300 % 320 % | |
| DE bearing Seal | Viton Oil Seal Viton Oil Seal Viton Oil Seal Viton Oil Seal | |
| Locked rotor time | 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) 16s (cold) 9s (hot) | |
| Moment of inertia (J) | 0.2490 kgm² 0.2490 kgm² 0.2490 kgm² 0.2490 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP56 IP56 IP56 IP56 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 75.0 dB(A) 75.0 dB(A) 75.0 dB(A) 80.0 dB(A) | |
| Approx. weight³ | 530 kg 530 kg 530 kg 530 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 92.9 92.9 93.1 93.0 | |
| Power factor (100% load) | 0.90 0.89 0.88 0.89 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 |