Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. Special Application Motors
  4. Fan & Exhaust / Smoke Extraction Motors
  5. Fan & Exhaust
  6. Cast Iron Fan & Exhaust
  7. W22 Fan & Exhaust - (TEFC/TEAO)
  8. W22 Fan and Exhaust IE2 0.25 kW 4P 71 3Ph 220-230-240/380-400-415//460 V 50 Hz IC418 - TEAO - B30L(D)
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 Fan and Exhaust IE2 0.25 kW 4P 71 3Ph 220-230-240/380-400-415//460 V 50 Hz IC418 - TEAO - B30L(D)

Product: 12980233
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 Fan and Exhaust IE2 0.25 kW 4P 71 3Ph 220-230-240/380-400-415//460 V 50 Hz IC418 - TEAO - B30L(D)
  2. W22 Fan and Exhaust IE2 0.25 kW 4P 71 3Ph 220-230-240/380-400-415//460 V 50 Hz IC418 - TEAO - B30L(D)
W22 Fan and Exhaust IE2 0.25 kW 4P 71 3Ph 220-230-240/380-400-415//460 V 50 Hz IC418 - TEAO - B30L(D)
W22 Fan and Exhaust IE2 0.25 kW 4P 71 3Ph 220-230-240/380-400-415//460 V 50 Hz IC418 - TEAO - B30L(D)
Previous Next
Previous Next

Representative Image Only

Specially designed for manufacturers of axial fans, the Fan and Exhaust motors are compact and an excellent choice for the following applications:

- Fans and exhausters

- Tunnels

- Subways

- Air Conditioning Systems

- Underground coal mines

- Shopping malls

- Supermarkets

- Other applications

 

They feature cast iron frame, with flexible mount, and comply with the efficiency level according to IEC 60034-30-1.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 220-230-240/380-400-415//460 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1500 rpm
Output rating 0.25 kW
Mounting Pad mounted
Flange Without
Mounting B30L(D)
Terminal box¹ Left position
Enclosure IC418 - TEAO

 Loading...

Configure
H.M. TAGRIN LTD
  • 4 Hamelacha At, Afeq industrila park, Rosh Ha'ayin - 48091 / Israel
  • Phone: +972 3 9031441
  • Email: tagrin@tagrin.co.il
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.