text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BCXMF01

Product: 10356494

Representative Image Only

Product features
Contacts block reference BCXMF
Application For contactor CWM
Contactor current range 9...105 A
Mounting position Front
Quantity contacts / Configuration 1 NC
Operating / insulation voltage Ui max=660/690 Volts
Terminal type With screw

 Loading...