header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 Quattro is a hybrid motor composed of an aluminum squirrel cage rotor and permanent magnets. It allows direct on-line start and ensures synchronous operation with high efficiency in continuous duty. This combination provides an excellent performance and makes the motor ideal for users that consider energy saving a priority.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 400/690 V |
Number of poles | 4 |
Degree of Protection | IP55 |
Synchronous speed | 1500 rpm |
Output rating | 5.5 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3T |
Terminal box¹ | Top |
Enclosure | IC411 - TEFC |