Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Electric Motors1
  • Inverters1
× Remove 电机 W20 1.5 kW 6P 100L 3F 220/380 V 50 Hz IC411 - TEFC - B3T from comparison 电机 W20 1.5 kW 6P 100L 3F 220/380 V 50 Hz IC411 - TEFC - B3T

电机 W20 1.5 kW 6P 100L 3F 220/380 V 50 Hz IC411 - TEFC - B3T

Product: 14731573
机座材质 铝 
浸渍方式  浸渍和烘烤聚酯 
轴锁装置  无 
材料 轴 碳钢 SAE 1040/45 
?? RAL 5009 201A (ISO 12944 - C2) 
接地片 单接地 
风扇罩材质 钢制 
热带涂装 无 
机座 100L 
功率 1.5 kW (2 HP) 
防雨帽  无 
频率 50 Hz 
额定转速 950 rpm 
转差率 5.00 % 
额定电压 220/380 V 
额定电流 6.72/3.89 A 
启动电流 37.0/21.4 A 
启动电流比 5.5 
过载保护器(酚醛树脂)  不带过载保护器 
接线电缆数量 6 
空载电流 4.00/2.31 A 
风扇材质 塑料 
额定转矩 1.54 kgfm 
螺丝帽 不锈钢 AISI 316L 
启动力矩or堵转力矩 229 % 
 非驱动端轴承密封 V'Ring 
最大力矩 280 % 
驱动端轴承密封 V型圈 
堵转时间 55s (cold) 31s (hot) 
瞬间转动惯量 (J) 0.0143 kgm² 
设计 N 
绝缘等级 F 
服务系数 1.00 
工作制 S1 
启动方法 直接启动 
环境温度 -20°C to +40°C 
海拔 1000 m.a.s.l. 
防护等级 IP55 
外壳 IC411 - TEFC 
安装 B3T 
旋转方向¹ 双向(顺时针和逆时针) 
噪声强度 ² 44.0 dB(A) 
重量 ³ 26.2 kg 
法兰 Without 
Efficiency (100% load) 82.5 
Power factor (100% load) 0.71 
轴承型号 6206 ZZ  
NDE bearing 6205 ZZ  
× Remove DRIVE CFW500C14P0T4DB20C2 from comparison

DRIVE CFW500C14P0T4DB20C2

Product: 12195763
Power supply 380-480 V
Input phases Three-phase
Configuration With options
Rated current (ND) Not applicable
Rated current (HD) 14 A
RFI filter With filter (C2 category)
Enclosure IP20
Dynamic braking Standard with braking
Control method - induction motor V/f, VVW, Sensorless, Encoder and VVW PM
Rated efficiency ≥ 97%
Link Inductor No
Conformal Coating 3C2 (IEC 60721-3-3:2002)
SoftPLC Yes, incorporated
Temperature -10 °C a 40 °C
USB port Only with plug-in
Memory card Not included in the product
I/O standard 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO.
Safety Stop Not available
Display Numeric LCD
Electronic supply Not Available
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.