text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BC-1 MDA

Product: 14641021

Representative Image Only

Product features
Reference BC-1 MDA
Application complement 6-63 A
Type Auxiliary contact
Number of contacts 1 NOC (MDA)
Voltage Ui = 415 Vac
Terminal type Screw
Color Gray

 Loading...