header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| PAINT FAMILY | Liquid Paint | |
| REFERENCIA TINTA LIQUIDA | W-POXI ERP 32 | |
| DESCRICAO TINTA | W-POXI ERP 322 | |
| PAINT PRODUCTS LINE | Epoxy | |
| PAINT VERSION | Conventional | |
| PAINT FUNCTION | Primer | |
| RESIN SYSTEM | Epoxy Modified Amide | |
| PAINT COMPONENT | Bicomponent Set | |
| SOLVENT ETQ | Epoxy Solvent 3013 | |
| Dilution (% volume) | 15% | |
| Component B | 11726869 | |
| Component B type II | 12503927 | |
| CATALYSIS PER VOLUME A | 1 | |
| CATALYSIS PER VOLUME B | 1 | |
| CATALYSIS PER VOLUME C | - | |
| LIFETSPAN MIXTURE (25°C) | 3 h | |
| Solids per volume | High Solids | |
| SOLIDS VOLUME | 80 ± 2% (ISO 3233 - 1998) | |
| Minimum thickness coat dry | 120.0µm | |
| Maximum thickness coat dry | 200.00µm | |
| PAINT COLOR | Red | |
| PAINT COMMERCIAL COLOR | Red | |
| Code color paint | 00000 | |
| Color scale | 00000 | |
| PAINT FINISH | Smooth | |
| Shine | Half-Brightness | |
| Brightness scale minimum | 60 UB | |
| Brightness scale maximum | 80 UB | |
| DRYING TOUCH (25°C) | 1 h | |
| Drying handling (25°C) | 4 h | |
| Final drying (25° C) | 7 days | |
| Manimum drying refinish (25°C) | 4 h | |
| Maximum drying refinish (25°C) | 6 months | |
| Maximum temperature dry resist | 100.0°C | |
| NORMATIZATION | No Normatized | |
| UN CODE | UN 1263 Paints 3 III | |
| PACKAGING | Metal Bucket | |
| PACKAGE CONTENT | 40 L | |
| Application methods |
Airless gun Conventional gun Roller |
|
| Surface preparation | Abrasive blasting to grade Sa 2½ | |
| Application surface | Carbon steel | |
| Use recommendations | Extra fast epoxy primer, excellent anticorrosive protection and cost benefit. Coating aplicable in one single coat in high thickness, simplifying the painting process. |