header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Aluminum Aluminum Aluminum | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Locking Device | Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207N (ISO 12944 - C2) RAL 5009 207N (ISO 12944 - C2) RAL 5009 207N (ISO 12944 - C2) | |
| Grounding Lugs | Single Single Single | |
| Fan Cover material | Steel Steel Steel | |
| Tropicalized Painting | Without Without Without | |
| Frame | 132S 132S 132S | |
| Output | 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz | |
| Rated speed | 1770 rpm 1460 rpm 1465 rpm | |
| Slip | 1.67 % 2.67 % 2.33 % | |
| Rated voltage | 460 V 380 V 415 V | |
| Rated current | 9.07 A 10.6 A 10.2 A | |
| L. R. Amperes | 94.3 A 102 A 97.4 A | |
| LRC | 10.4 9.6 9.6 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 4.00 A 4.00 A 4.70 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 22.3 ft.lb 27.0 ft.lb 26.9 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 260 % 210 % 260 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring | |
| Breakdown torque | 390 % 290 % 360 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring | |
| Locked rotor time | 30s (cold) 17s (hot) 21s (cold) 12s (hot) 25s (cold) 14s (hot) | |
| Moment of inertia (J) | 1.25 sq.ft.lb 1.25 sq.ft.lb 1.25 sq.ft.lb | |
| Design | N N N | |
| Insulation Class | F F F | |
| Duty Cycle | S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B35L(E) B35L(E) B35L(E) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 58.0 dB(A) 56.0 dB(A) 56.0 dB(A) | |
| Approx. weight³ | 139 lb 139 lb 139 lb | |
| Flange | FF FF FF | |
| Efficiency (100% load) | 91.7 90.3 90.8 | |
| Power factor (100% load) | 0.83 0.87 0.83 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ |