header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 2xM40x1,5 | |
| Shaft Locking Device | Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without | |
| Frame | 180M 180M 180M | |
| Output | 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2955 rpm 2965 rpm 3565 rpm | |
| Slip | 1.50 % 1.17 % 0.97 % | |
| Rated voltage | 380 V 415 V 460 V | |
| Rated current | 41.0 A 38.8 A 35.2 A | |
| L. R. Amperes | 328 A 338 A 341 A | |
| LRC | 8.0 8.7 9.7 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 13.0 A 17.0 A 14.0 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 53.3 ft.lb 53.1 ft.lb 44.2 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 270 % 320 % 380 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring | |
| Breakdown torque | 290 % 360 % 380 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring | |
| Locked rotor time | 18s (cold) 10s (hot) 16s (cold) 9s (hot) 19s (cold) 11s (hot) | |
| Moment of inertia (J) | 2.83 sq.ft.lb 2.83 sq.ft.lb 2.83 sq.ft.lb | |
| Design | N N N | |
| Insulation Class | F F F | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B35L(E) B35L(E) B35L(E) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) 67.0 dB(A) 72.0 dB(A) | |
| Approx. weight³ | 422 lb 422 lb 422 lb | |
| Flange | FF FF FF | |
| Efficiency (100% load) | 92.7 92.7 92.4 | |
| Power factor (100% load) | 0.88 0.85 0.85 | |
| Bearing type | 6311 C3 6311 C3 6311 C3 | |
| NDE bearing | 6211 C3 6211 C3 6211 C3 |