header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 284/6JP 284/6JP 284/6JP 284/6JP | |
| Output | 20 HP (15 kW) 20 HP (15 kW) 20 HP (15 kW) 20 HP (15 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1175 rpm 965 rpm 970 rpm 975 rpm | |
| Slip | 2.08 % 3.50 % 3.00 % 2.50 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 48.2/24.1 A 28.9 A 27.8 A 27.1 A | |
| L. R. Amperes | 294/147 A 176 A 170 A 165 A | |
| Pump Seal | Gasket Gasket Gasket Gasket | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.1x(Code G) 6.1x(Code G) 6.1x(Code G) 6.1x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 18.0/9.00 A 8.90 A 9.60 A 10.2 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 89.4 ft.lb 109 ft.lb 108 ft.lb 108 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 210 % 160 % 180 % 200 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 190 % 210 % 229 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 28s (cold) 16s (hot) 28s (cold) 16s (hot) 28s (cold) 16s (hot) 28s (cold) 16s (hot) | |
| Moment of inertia (J) | 8.18 sq.ft.lb 8.18 sq.ft.lb 8.18 sq.ft.lb 8.18 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 59.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) | |
| Approx. weight³ | 390 lb 390 lb 390 lb 390 lb | |
| Flange | C C C C | |
| Efficiency (100% load) | 91.0 89.5 89.5 89.5 | |
| Power factor (100% load) | 0.86 0.88 0.87 0.86 | |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 | |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 |