header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Interface Type | Touch Screen | |
| Display size | 7" 800x480 - TFT | |
| Display Type | Resistive | |
| Display Collor | Color | |
| Screen Useful Life | > 30000 hours | |
| Communication Port | Ethernet + RS232 + RS485 + USB Host | |
| CAN Bus | No | |
| WiFi Support | No | |
| MQTT | Yes | |
| Supply voltage | 24 Vdc | |
| Mouting | On panel | |
| Degree of Protection | NEMA4 / IP65 | |
| Dimensions | 200,3 x 146,3 x 35 mm / 7.88 x 5.76 x 1.37 in | |
| Panel cutout | 192 x 138 mm / 7.55 x 5.43 in | |
| Weigth | 0.600 kg | |
| Easyaccess | Optional | |
| Codesys | Optional |