header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component zinc rich polyamide epoxy primer. Provides excellent anticorrosive protection to carbon steel. Fast drying, increasing performance.
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Epoxy Amide |
| SOLIDS VOLUME | 56 ± 2% (ISO 3233 - 1998) |
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 13205144 | LP ST EP WZP 315 GRAY | 3,6 L | LP ST EP WZP 315 GRAY | Grey | Grey | 00000 | Smooth | Ultragflat | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.