header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| 机座材质 | 铸铁 |
|---|---|
| 轴锁装置 | 无 |
| 材料 轴 | 碳钢 SAE 1040/45 |
| ?? | RAL 5009 201A (ISO 12944 - C2) |
| 接地片 | 单接地 |
| 风扇罩材质 | 钢制 |
| 热带涂装 | 无 |
| 机座 | 160M |
| 功率 | 11 kW (15 HP) |
| 防雨帽 | 无 |
| 频率 | 50 Hz |
| 额定转速 | 1470 rpm |
| 转差率 | 2.00 % |
| 额定电压 | 380/660 V |
| 额定电流 | 23.0/13.2 A |
| 启动电流 | 159/91.4 A |
| 启动电流比 | 6.9 |
| 过载保护器(酚醛树脂) | 不带过载保护器 |
| 接线电缆数量 | 6 |
| 空载电流 | 12.1/6.97 A |
| 风扇材质 | 塑料 |
| 额定转矩 | 7.29 kgfm |
| 螺丝帽 | 不锈钢 AISI 316L |
| 启动力矩or堵转力矩 | 250 % |
| 非驱动端轴承密封 | V'Ring |
| 最大力矩 | 280 % |
| 驱动端轴承密封 | V型圈 |
| 堵转时间 | 14s (cold) 8s (hot) |
| 瞬间转动惯量 (J) | 0.1071 kgm² |
| 设计 | N |
| 绝缘等级 | F |
| 服务系数 | 1.00 |
| 工作制 | S1 |
| 启动方法 | 直接启动 |
| 环境温度 | -20°C to +40°C |
| 海拔 | 1500 m.a.s.l. |
| 防护等级 | IP55 |
| 外壳 | IC411 - TEFC |
| 安装 | B3T |
| 旋转方向¹ | 双向(顺时针和逆时针) |
| 噪声强度 ² | 67.0 dB(A) |
| 重量 ³ | 110 kg |
| 法兰 | Without |
| Efficiency (100% load) | 89.8 |
| Power factor (100% load) | 0.81 |
| 轴承型号 | 6209 ZZ C3 |
| NDE bearing | 6209 ZZ C3 |
| PAINT FAMILY | Liquid Paint |
|---|---|
| REFERENCIA TINTA LIQUIDA | W-LACK HPD 15 |
| DESCRICAO TINTA | W-LACK HPD 151 T |
| PAINT PRODUCTS LINE | MODIFIED POLYESTER |
| PAINT VERSION | High Performance |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Alkyd Short Modified |
| PAINT COMPONENT | Monocomponent |
| SOLVENT ETQ | Alkyd Solvent 1024 |
| Dilution (% volume) | 25% |
| CATALYSIS PER VOLUME A | - |
| CATALYSIS PER VOLUME B | - |
| CATALYSIS PER VOLUME C | - |
| LIFETSPAN MIXTURE (25°C) | Not Relevant |
| PRODUCT EQUIVALENT MANUFAC INK | 10002696 |
| Solids per volume | Medium Solids |
| SOLIDS VOLUME | 40 ± 5% (ISO 3233 - 1998) |
| Minimum thickness coat dry | 30.0µm |
| Maximum thickness coat dry | 40.00µm |
| PAINT COLOR | Blue |
| PAINT COMMERCIAL COLOR | Blue |
| Code color paint | 40995 |
| Color scale | 40995 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| Brightness scale minimum | 80 UB |
| Brightness scale maximum | 100 UB |
| DRYING TOUCH (25°C) | 30 min |
| Drying handling (25°C) | 10 h |
| Final drying (25° C) | 7 days |
| Manimum drying refinish (25°C) | NAO RELEVANTE |
| Maximum drying refinish (25°C) | NAO RELEVANTE |
| Maximum temperature dry resist | 60.0°C |
| NORMATIZATION | No Normatized |
| UN CODE | UN 1263 Paints 3 III |
| PACKAGING | Metallic Gallon |
| PACKAGE CONTENT | 3,6 L |
| Application methods |
Airless gun Conventional gun |
| 049090129 | |
| Surface preparation | Degreasing. |
| Application surface | Carbon steel |
| Use recommendations | Single component fast drying high performance alkyd primer/topcoat. Great weathering resistance. |