text.skipToContent text.skipToNavigation text.skipToFooter

W22 IE2 1.5 kW 4P 90L 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B35T

Product: 11645263

Representative Image Only

With cast iron frame, flexible mounting, solid and whole feet, and lower noise levels and operating temperatures, the W22 motors are perfectly suitable for a great variety of industrial applications.

W22 High Efficiency motors comply with the efficiency level IE2, as per IEC 60034-30-1, and with the scope of the European Regulation (when driven by frequency inverter).

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 220-240/380-415//460 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1500 rpm
Output rating 1.5 kW
Mounting Foot-mounted
Flange FF
Mounting B35T
Terminal box¹ Top
Enclosure IC411 - TEFC

 Loading...