header.link.backto My Account
Selected products were added to comparison
See products on comparison page
W22Xeb “Ex eb” Increased Safety motors are certified for installation in hazardous areas defined as Zone 1 and, optionally, “Ex tb”, Zone 21.
Increased Safety “Ex eb” motors are designed to prevent the occurrence in operation (including starting & locked rotor conditions) of rcs, sparks and excessive overheating of all inner and outer surfaces of the machine which could reach the self ignition temperature of the surrounding potentially explosive atmosphere.
| Standard | IEC 60034-1 |
|---|---|
| Frequency | 50 Hz |
| Voltage | 380-400-415/660-690//460 V |
| Number of poles | 4 |
| Degree of Protection | IP55 |
| Synchronous speed | 1500 rpm |
| Output rating | 9.2 kW |
|---|---|
| Mounting | Foot-mounted |
| Flange | C-DIN |
| Mounting | B34T |
| Terminal box¹ | Top |
| Enclosure | IC411 - TEFC |