Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare

The product is already in the comparison list

An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Liquid CoatingsPinturas Liquidas1
× Remove TL CJ EP N 2629 R VERD PASTEL 5G 8/4 | 3 from comparison TL CJ EP N 2629 R VERD PASTEL 5G 8/4 | 3,6 L

TL CJ EP N 2629 R VERD PASTEL 5G 8/4 | 3,6 L

Product: 12902318

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

FAMILIA TINTAS Tinta Líquida
REFERENCIA TINTA LIQUIDA LACKPOXI N 2629
DESCRICAO TINTA LACKPOXI N 2629 R
LINHA PRODUTOS TINTAS Epóxi
VERSAO TINTA Alto Desempenho
FUNCAO TINTA Acabamento
SISTEMA RESINA Epóxi Amina
COMPONENTE TINTA Conjunto Bicomponente
DILUENTE ETQ Não Aplicável
Diluição (% volume) Pronto Para Uso
Componente B 10003174
CATALISACAO POR VOLUME A 3
CATALISACAO POR VOLUME B 1
CATALISACAO POR VOLUME C -
VIDA UTIL MISTURA (25°C) 1 h 30 min
Sólidos por volume Sem Solvente
SOLIDOS VOLUME 90 ± 2% (N 1358)
Espessura por demão mínima seca 150.0µm
Espessura por demão máxima seca 220.00µm
COR TINTA Verde
COR COMERCIAL TINTA Verde Pastel
Código cor 50000
Escala de cor MUNSELL 5G 8/4
ACABAMENTO PINTURA Liso
Brilho Brilhante
Escala brilho mínima 80 UB
Escala brilho máxima 100 UB.
SECAGEM TOQUE (25°C) 16 h
Secagem ao manuseio (25°C) 2 dias
Secagem final (25°C) 10 dias
Secagem repintura mínima (25°C) 12 h
Secagem repintura máxima (25°C) 24 h
Temperatura de resistência ao calor seco máxima 120.0°C
NORMATIZATION Diretiva Rohs
CODIGO ONU ONU 1263 Tintas 3 III
EMBALAGEM Galão Metálico
CONTEUDO EMBALAGEM 3,6 L
Formas de aplicação Pistola airless
Pistola convencional
Rolo
183229197
Preparação da superfície Proceder com a aplicação dentro do intervalo de repintura do primer utilizado...
Superfície de aplicação O produto LACKPOXI N 2629 deve ser aplicado sobre primer específico a fim de compor um sistema de pintura adequado. Recomenda-se a aplicação sobre LACKPOXI N 2630.
Recomendações de uso Atende norma Petrobras N 2629. Pintura interna de tanques para petróleo, óleo lubrificante, nafta, gasolina automotiva e de aviação, querosene, gás, hexano, aguarrás mineral, solvente para borracha, óleo diesel e combustível.
WEG SCANDINAVIA AB
  • Postitalo SPACES Mannerheiminaukio 1 00100 Helsinki / Finland
  • Phone: +46 31 888000
  • Email: info-se@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.