header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 3 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 2xM40x1,5 2xM40x1,5 |
| Shaft Locking Device | Without Without Without Without |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P |
| Grounding Lugs | Double Double Double Double |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without Without Without Without |
| Frame | 180L 180L 180L 180L |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C |
| Output | 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) |
| Drip Cover | Without Without Without Without |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz |
| Rated speed | 970 rpm 975 rpm 978 rpm 1180 rpm |
| Slip | 3.00 % 2.50 % 2.20 % 1.67 % |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V |
| Rated current | 29.9/17.2 A 28.5/16.5 A 27.8 A 24.9 A |
| L. R. Amperes | 209/121 A 214/124 A 222 A 224 A |
| LRC | 7.0 7.5 8.0 9.0 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 6 |
| No load current | 11.5/6.62 A 12.5/7.25 A 13.5 A 11.7 A |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic |
| Rated torque | 15.1 kgfm 15.0 kgfm 14.9 kgfm 12.4 kgfm |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 |
| Locked rotor torque | 220 % 250 % 280 % 300 % |
| NDE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth |
| Breakdown torque | 270 % 300 % 330 % 350 % |
| DE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth |
| Locked rotor time | 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) |
| Moment of inertia (J) | 0.2565 kgm² 0.2565 kgm² 0.2565 kgm² 0.2565 kgm² |
| Design | N N N N |
| Insulation Class | F F F F |
| Service factor | 1.00 1.00 1.00 1.00 |
| Duty Cycle | S1 S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP66 IP66 IP66 IP66 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B3T B3T B3T B3T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 59.0 dB(A) |
| Approx. weight³ | 174 kg 174 kg 174 kg 174 kg |
| Flange | Without Without Without Without |
| Efficiency (100% load) | 89.7 90.3 90.6 91.0 |
| Power factor (100% load) | 0.85 0.84 0.83 0.83 |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 |
| Tension de alimentación | 24 Vcc |
|---|---|
| Procesador (CPU) | IMX7 dual core @400MHz |
| Coprocesador | @200MHz |
| Ciclo de scan p/ 100K instrucción | 16 ns/instrucción y 1.60 ms total |
| Reloj en tiempo real | Sí |
| Memoria RAM | 256 MB |
| Memoria flash | 4 GB |
| Memória de datos | 4 MB |
| Memoria de código | 8 MB |
| Memoria retentiva | 64 kB |
| Memoria persistente | 64 kB |
| Limite de tarjetas de expansión | 8 |
| Software de programación | CODESYS V3.5 SP19 o superior |
| Ctd DI totales CPU | 8 |
| Tipo DI | PNP |
| Entrada encoder | Sí |
| Ctd de entradas rapidas | 4 |
| Ctd de AI totales | No aplicable |
| Ctd DO totales da CPU | 8 |
| Tipo de DO | Transistor (PNP) |
| Ctd AO totales | No aplicable |
| Interfaz de comunicación 1 | 1 x RS485 |
| Interfaz de comunicación 2 | 1 x Ethernet 10/100 |
| Interfaz de comunicación 3 | 1 x CAN |
| Interfaz de comunicación 4 | No aplicable |
| Interfaz de comunicación 5 | 1 x USB device |
| Interfaz de comunicación 6 | 1 x Micro SD card |
| Protocolo de comunicación 1 | Modbus TCP server |
| Protocolo de comunicación 2 | Modbus TCP client |
| Protocolo de comunicación 3 | Modbus RTU master |
| Protocolo de comunicación 4 | Modbus RTU slave |
| Protocolo de comunicación 5 | Canopen master |
| Protocolo de comunicación 7 | Ethernet/IP scanner |
| Protocolo de comunicación 8 | Ethernet/IP adapter |
| Protocolo de comunicación 9 | Ethercat master |
| Protocolo de comunicación 13 | Profinet controller |
| Protocolo de comunicación 14 | Profinet device |
| Protocolo de comunicación 15 | MQTT Publisher |
| Protocolo de comunicación 16 | MQTT Subscriber |
| Altura | 131.7 mm |
| Ancho | 101.7 mm |
| Profundidad | 99 mm |
| Peso | 0.350 kg |
| Posición de montaje | Riel DIN |
| Tipo de montaje | En riel DIN o atornillado |
| Certificación | CE, UL y RCM |
| Tipo Interface | Touch Screen |
|---|---|
| Tamanho da tela | 7" 800x480 - TFT |
| Tipo Tela | Resistiva |
| Cor Tela | Colorida |
| Vida Útil Tela | > 30000 horas |
| Porta Comunicação | Ethernet + RS232 + RS485 + USB Host |
| CAN Bus | Não |
| Suporte a WiFi | Não |
| MQTT | Sim |
| Tensão de alimentação | 24 Vcc |
| Montagem | Em painel |
| Grau de Proteção | NEMA4 / IP65 |
| Dimensões | 200,4 x 146,5 x 34 mm / 7.89 x 5.77 x 1.33 in |
| Rasgo do painel | 192 x 138 mm / 7.55 x 5.43 in |
| Peso | 0,520 kg |
| Easyaccess | Opcional |
| Codesys | Não suporta |