header.link.backto My Account
The product is already in the comparison list
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 160M 160M 160M 160M | |
| Temperature | 300°C 1h 300°C 1h 300°C 1h 300°C 1h | |
| Output | 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 970 rpm 975 rpm 980 rpm 1180 rpm | |
| Slip | 3.00 % 2.50 % 2.00 % 1.67 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 15.2/8.75 A 14.8/8.58 A 14.6 A 12.9 A | |
| L. R. Amperes | 95.8/55.1 A 93.2/54.1 A 92.0 A 92.9 A | |
| LRC | 6.3 6.3 6.3 7.2 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 6.68/3.85 A 7.20/4.17 A 7.67 A 6.78 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 7.53 kgfm 7.49 kgfm 7.45 kgfm 6.19 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 190 % 220 % 229 % 250 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 270 % 300 % 320 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 39s (cold) 21s (hot) 39s (cold) 21s (hot) 39s (cold) 21s (hot) 39s (cold) 21s (hot) | |
| Moment of inertia (J) | 0.1404 kgm² 0.1404 kgm² 0.1404 kgm² 0.1404 kgm² | |
| Design | N N N N | |
| Insulation Class | H H H H | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 57.0 dB(A) 57.0 dB(A) 57.0 dB(A) 59.0 dB(A) | |
| Approx. weight³ | 118 kg 118 kg 118 kg 118 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 89.1 89.3 89.1 91.0 | |
| Power factor (100% load) | 0.84 0.82 0.80 0.80 | |
| Bearing type | 6309 C3 6309 C3 6309 C3 6309 C3 | |
| NDE bearing | 6209 C3 6209 C3 6209 C3 6209 C3 |