header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 447/9TS 447/9TS 447/9TS 447/9TS 447/9TS 447/9TS 447/9TS | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 600 HP (440 kW) 500 HP (370 kW) 500 HP (370 kW) 500 HP (370 kW) 550 HP (400 kW) 550 HP (400 kW) 550 HP (400 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3565 rpm 2965 rpm 2970 rpm 2970 rpm 2960 rpm 2965 rpm 2970 rpm | |
| Slip | 0.97 % 1.17 % 1.00 % 1.00 % 1.33 % 1.17 % 1.00 % | |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 645 A 652 A 626 A 611 A 708 A 677 A 660 A | |
| L. R. Amperes | 5096 A 4760 A 5074 A 5373 A 4813 A 5011 A 5281 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 7.9x(Code H) 7.3x(Code G) 8.1x(Code H) 8.8x(Code J) 6.8x(Code G) 7.4x(Code H) 8.0x(Code H) | |
| Connection Cables Quantity | 6 6 6 6 6 6 6 | |
| No load current | 158 A 155 A 170 A 185 A 155 A 170 A 185 A | |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | |
| Rated torque | 122 kgfm 122 kgfm 122 kgfm 122 kgfm 135 kgfm 135 kgfm 134 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 190 % 200 % 220 % 240 % 180 % 200 % 220 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 250 % 240 % 260 % 280 % 220 % 240 % 250 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 23s (cold) 13s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 2.26 kgm² 2.26 kgm² 2.26 kgm² 2.26 kgm² 2.26 kgm² 2.26 kgm² 2.26 kgm² | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 85.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) 81.0 dB(A) | |
| Approx. weight³ | 1070 kg 1070 kg 1070 kg 1070 kg 1070 kg 1070 kg 1070 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 96.2 95.8 95.8 95.8 95.4 95.8 95.8 | |
| Power factor (100% load) | 0.89 0.90 0.89 0.88 0.90 0.89 0.88 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |