Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 Super Premium Efficiency 3 HP 4P 184TD 3Ph 208-230/460//380 V 60//50 Hz IC411 - TEFC - Footless from comparison W22 Super Premium Efficiency 3 HP 4P 184TD 3Ph 208-230/460//380 V 60//50 Hz IC411 - TEFC - Footless

W22 Super Premium Efficiency 3 HP 4P 184TD 3Ph 208-230/460//380 V 60//50 Hz IC411 - TEFC - Footless

Product: 13026454

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Main terminal box hole NPT 1"  NPT 1"  NPT 1"  NPT 1" 
Shaft Locking Device Without  Without  Without  Without 
Drain Rubber, automatic  Rubber, automatic  Rubber, automatic  Rubber, automatic 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 6002 207A (ISO 12944 - C3)  RAL 6002 207A (ISO 12944 - C3)  RAL 6002 207A (ISO 12944 - C3)  RAL 6002 207A (ISO 12944 - C3) 
Grounding Lugs Single  Single  Single  Single 
Fan Cover material Steel  Steel  Steel  Steel 
Tropicalized Painting Without  Without  Without  Without 
Frame 184TD  184TD  184TD  184TD 
Output 3 HP (2.2 kW)  3 HP (2.2 kW)  3 HP (2.2 kW)  3 HP (2.2 kW) 
Drip Cover Without  Without  Without  Without 
Frequency 60 Hz  50 Hz  50 Hz  50 Hz 
Rated speed 1770 rpm  1460 rpm  1465 rpm  1465 rpm 
Slip 1.67 %  2.67 %  2.33 %  2.33 % 
Rated voltage 230/460 V  380 V  400 V  415 V 
Rated current 7.88/3.94 A  4.61 A  4.49 A  4.41 A 
L. R. Amperes 74.9/37.4 A  36.9 A  39.1 A  41.9 A 
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector  
LRC 9.5x(Code L)  8.0x(Code K)  8.7x(Code L)  9.5x(Code M) 
Connection Cables Quantity 9  9  9  9 
No load current 4.60/2.30 A  2.20 A  2.40 A  2.50 A 
Fan material Plastic  Plastic  Plastic  Plastic 
Rated torque 1.23 kgfm  1.49 kgfm  1.49 kgfm  1.49 kgfm 
Screw cap CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20 
Locked rotor torque 250 %  220 %  250 %  280 % 
NDE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Breakdown torque 360 %  250 %  300 %  350 % 
DE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Locked rotor time 64s (cold) 36s (hot)  54s (cold) 30s (hot)  54s (cold) 30s (hot)  52s (cold) 29s (hot) 
Moment of inertia (J) 0.0167 kgm²  0.0167 kgm²  0.0167 kgm²  0.0167 kgm² 
Design A  A  A  A 
Insulation Class F  F  F  F 
Service factor 1.25  1.25  1.15  1.15 
Duty Cycle Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55  IP55  IP55 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting F-1  F-1  F-1  F-1 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 56.0 dB(A)  56.0 dB(A)  56.0 dB(A)  56.0 dB(A) 
Approx. weight³ 42.0 kg  42.0 kg  42.0 kg  42.0 kg 
Flange D  D  D  D 
Efficiency (100% load) 91.0  89.5  89.5  90.2 
Power factor (100% load) 0.77  0.81  0.79  0.77 
Bearing type 6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
NDE bearing 6206 ZZ   6206 ZZ   6206 ZZ   6206 ZZ  
WEG IBERIA INDUSTRIAL S.L.
  • C/ Tierra de Barros, 5-7 Coslada - Madrid - 28823 - Madrid, Comunidad de / Spain
  • Phone: +34 916277416
  • Email: info-es@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.