Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare

The product is already in the comparison list

An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IE4 315 kW 6P 355A/B 3F 400/690//460 V 50 Hz IC411 - TEFC - B3T from comparison W22 IE4 315 kW 6P 355A/B 3F 400/690//460 V 50 Hz IC411 - TEFC - B3T

W22 IE4 315 kW 6P 355A/B 3F 400/690//460 V 50 Hz IC411 - TEFC - B3T

Product: 12775759

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido  Ferro fundido 
Método de impregnação Gotejamento  Gotejamento 
Graxeira Prolongada dianteira e traseira  Prolongada dianteira e traseira 
Rosca da caixa principal 2xM80x2  2xM80x2 
Dispositivo de travamento do Eixo Sem  Sem 
Material Eixo Aço carbono SAE 4140  Aço carbono SAE 4140 
Pintura RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Tipo de aterramento Duplo  Duplo 
Material da tampa defletora Ferro fundido   Ferro fundido  
Pintura Tropicalizada Sem  Sem 
Carcaça 355A/B  355A/B 
Proteção térmica enrolamento Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C 
Potência 315 kW (430 HP)  315 kW (430 HP) 
Chapéu Sem  Sem 
Frequência 50 Hz  60 Hz 
Rotação nominal 993 rpm  1194 rpm 
Escorregamento 0.70 %  0.50 % 
Tensão nominal 400/690 V  460 V 
Corrente nominal 588/341 A  525 A 
Corrente de partida 3940/2284 A  3675 A 
Ip/In 6.7  7.0 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor 
Quantidade de Cabos de Ligação 6  6 
Corrente a vazio 230/133 A  220 A 
Material do ventilador Alumínio   Alumínio  
Conjugado nominal 309 kgfm  257 kgfm 
Tampão roscado ACO INOX AISI 316L  ACO INOX AISI 316L 
Conjugado de partida 200 %  220 % 
Vedação do mancal traseiro WSeal  WSeal 
Conjugado máximo 220 %  250 % 
Vedação do mancal dianteiro WSeal  WSeal 
Tempo de rotor bloqueado 55s (frio) 31s (quente)  72s (frio) 40s (quente) 
Momento de inércia (J) 18.9 kgm²  18.9 kgm² 
Categoria NE  NE 
Classe de isolamento F  F 
Fator de serviço 1.00  1.00 
Regime de serviço S1  S1 
Método de partida Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m 
Grau de proteção IP55  IP55 
Refrigeração IC411 - TEFC  IC411 - TEFC 
Forma construtiva B3T  B3T 
Sentido de rotação¹ Ambos  Ambos 
Nível de ruído² 73.0 dB(A)  77.0 dB(A) 
Massa aproximada³ 2527 kg  2527 kg 
Flange Sem  Sem 
Rendimento (100% carga) 96.6  96.5 
Fator de potência (100% carga) 0.80  0.78 
Tipo de mancal 6322 C3  6322 C3 
Mancal LNA 6319 C3  6319 C3 
WEG IBERIA INDUSTRIAL S.L.
  • C/ Tierra de Barros, 5-7 Coslada - Madrid - 28823 - Madrid, Comunidad de / Spain
  • Phone: +34 916277416
  • Email: info-es@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.