header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 132S 132S 132S 132S | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
| Output | 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2930 rpm 2940 rpm 2945 rpm 3550 rpm | |
| Slip | 2.33 % 2.00 % 1.83 % 1.39 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 10.8/6.24 A 10.6/6.15 A 10.5 A 9.29 A | |
| L. R. Amperes | 73.7/42.4 A 74.3/43.1 A 75.5 A 70.6 A | |
| LRC | 6.8 7.0 7.2 7.6 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 3.70/2.13 A 4.10/2.38 A 4.42 A 3.56 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 1.83 kgfm 1.82 kgfm 1.82 kgfm 1.51 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 190 % 220 % 229 % 240 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 270 % 300 % 320 % 350 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 21s (cold) 12s (hot) | |
| Moment of inertia (J) | 0.0197 kgm² 0.0197 kgm² 0.0197 kgm² 0.0197 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 72.0 dB(A) | |
| Approx. weight³ | 61.5 kg 61.5 kg 61.5 kg 61.5 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 87.6 88.0 88.0 88.5 | |
| Power factor (100% load) | 0.88 0.85 0.83 0.84 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |