header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Space Heater Voltage | 110 - 127 V 110 - 127 V 110 - 127 V 110 - 127 V | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 145T 145T 145T 145T | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
| Output | 2 HP (1.5 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3480 rpm 2835 rpm 2850 rpm 2870 rpm | |
| Slip | 3.33 % 5.50 % 5.00 % 4.33 % | |
| Rated voltage | 460 V 380 V 400 V 415 V | |
| Rated current | 2.67 A 3.27 A 3.16 A 3.08 A | |
| L. R. Amperes | 25.1 A 22.9 A 23.7 A 24.6 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 9.4x(Code L) 7.0x(Code J) 7.5x(Code K) 8.0x(Code K) | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 1.12 A 1.20 A 1.35 A 1.50 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.417 kgfm 0.512 kgfm 0.509 kgfm 0.506 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 330 % 240 % 260 % 290 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 350 % 250 % 280 % 310 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) | |
| Moment of inertia (J) | 0.0021 kgm² 0.0021 kgm² 0.0021 kgm² 0.0021 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 62.0 dB(A) 62.0 dB(A) 62.0 dB(A) | |
| Approx. weight³ | 29.2 kg 29.2 kg 29.2 kg 29.2 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 84.0 80.0 80.7 81.5 | |
| Power factor (100% load) | 0.84 0.87 0.85 0.83 | |
| Bearing type | 6205 2RS 6205 2RS 6205 2RS 6205 2RS | |
| NDE bearing | 6204 2RS 6204 2RS 6204 2RS 6204 2RS |