header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Reference | RW27 |
|---|---|
| Number of poles | 3 poles |
| Mounting type | Direct |
| Contactor model | CWB9-38 |
| Mounting configuration | 2D |
| Rated insulation voltage Ui | 690 V |
| Rated insulation voltage Ui (acc. to UL) | 600 V |
| Rated impulse withstand voltage Uimp | 6 kV |
| Rated operational frequency | 25...400Hz |
| Suitable for use with DC loads | Yes |
| Maximum operating frequency | 15 ops./h |
| Degree of protection - main terminals | IP10 |
| Degree of protection - auxiliary terminals | IP20 |
| Current range | 15-23 A |
| Max. Fuse (type 2 coordination) | 50gL/gG |
| Short circuit protection with fuses (gL/gG) | 6gL/gG |
| Height | 72 mm / 2.83 in |
| Width | 45 mm / 1.77 in |
| Depth | 82 mm / 3.23 in |
| Gross weight | 0,165 kg / 0.36 lb |
| Supply voltage | 24 Vdc |
|---|---|
| Processor (CPU) | IMX7 dual core @400MHz |
| Coprocessor | @200MHz |
| Scan cycle for 100K instruction | 16 ns/instruction and 1.60 ms total |
| Real time clock | Yes |
| RAM memory | 256 MB |
| Flash memory | 4 GB |
| Data memory | 4 MB |
| Code memory | 8 MB |
| Retentive memory | 64 kB |
| Persistent memory | 64 kB |
| Expansion cards limit | 8 |
| Programming software | CODESYS V3.5 SP19 or higher |
| Number of CPU total DI | 8 |
| DI type | PNP |
| Encoder input | Yes |
| Number of high-speed inputs | 4 |
| Number of total AI | Not applicable |
| Number of CPU total DO | 8 |
| DO type | Transistor (PNP) |
| Number of total AO | Not applicable |
| Communication interface 1 | 1 x RS485 |
| Communication interface 2 | 1 x Ethernet 10/100 |
| Communication interface 3 | 1 x CAN |
| Communication interface 4 | Not applicable |
| Communication interface 5 | 1 x USB device |
| Communication interface 6 | 1 x Micro SD card |
| Communication protocol 1 | Modbus TCP server |
| Communication protocol 2 | Modbus TCP client |
| Communication protocol 3 | Modbus RTU master |
| Communication protocol 4 | Modbus RTU slave |
| Communication protocol 5 | Canopen master |
| Communication protocol 7 | Ethernet/IP scanner |
| Communication protocol 8 | Ethernet/IP adapter |
| Communication protocol 9 | Ethercat master |
| Communication protocol 13 | Profinet controller |
| Communication protocol 14 | Profinet device |
| Communication protocol 15 | MQTT Publisher |
| Communication protocol 16 | MQTT Subscriber |
| Height | 131.7 mm |
| Width | 101.7 mm |
| Depth | 99 mm |
| Weight | 0.350 kg |
| Mounting position | DIN rail |
| Mouting type | DIN rail or screwed |
| Certification | CE, UL and RCM |