header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 145TC 145TC 145TC 145TC | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
| Output | 2 HP (1.5 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1745 rpm 1430 rpm 1440 rpm 1445 rpm | |
| Slip | 3.06 % 4.67 % 4.00 % 3.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 5.74/2.87 A 3.50 A 3.34 A 3.24 A | |
| L. R. Amperes | 45.9/23.0 A 21.0 A 21.7 A 22.7 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 8.0x(Code L) 6.0x(Code H) 6.5x(Code J) 7.0x(Code K) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 3.50/1.75 A 1.70 A 1.90 A 2.00 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.832 kgfm 1.02 kgfm 1.01 kgfm 1.00 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 240 % 200 % 210 % 200 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 300 % 220 % 240 % 260 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 18s (cold) 10s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) 14s (cold) 8s (hot) | |
| Moment of inertia (J) | 0.0056 kgm² 0.0056 kgm² 0.0056 kgm² 0.0056 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-3 F-3 F-3 F-3 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 51.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) | |
| Approx. weight³ | 32.3 kg 32.3 kg 32.3 kg 32.3 kg | |
| Flange | C C C C | |
| Efficiency (100% load) | 84.0 78.5 80.0 81.5 | |
| Power factor (100% load) | 0.78 0.83 0.81 0.79 | |
| Bearing type | 6205 2RS 6205 2RS 6205 2RS 6205 2RS | |
| NDE bearing | 6204 2RS 6204 2RS 6204 2RS 6204 2RS |