Main characteristics

  • Output current 1.6 to 7.3 A. Nominal output power 0.18-1.5kW / 0.25 - 2 hp;
  • Single-phase power supply - 100-127V / 200-240V;
  • Vector (VVW) or Scalar (V/F) control;
  • Plug-and-play functionality;
  • Built-in operating interface (HMI);
  • Digital inputs;
  • Surface mounting (with PLMP accessory) or DIN rail mounting;
  • Degree of protection IP20 (standard);
  • Removable external fan;
  • Fault or alarm diagnosis;
  • Electronic protection against motor overload;
  • Free softwares WPS and WLP;

High performance and simplicity 

Functions available in the standard version, such as SoftPLC, Flying Starting, Ride Through, PID and Sleep Mode, provide electric energy savings, fast operating response, in addition to helping prevent possible breakdowns or involuntary stoppages. Easily installed accessories for network communication and I/O expansion enable the adaptation of the CFW100 for different applications. The flash memory module allows you to copy the setting from one CFW100 and download it to others in seconds, even with the inverters turned off, being an ideal solution for machine manufacturers.

Applications

  • Stirrers / Mixers
  • Granulators / Palletizers
  • Rotary filters
  • Roller tables
  • Centrifugal pumps
  • Process dosing pumps
  • Fans / Exhausters
  • Dryers

Communication module

RS485

CFW100-CRS485

CANopen

CFW100-CCAN

USB

CFW100-CUSB

Expansion module

1 analog input and 1 analog output

CFW100-IOA

Potentiometer

CFW100-IOP

1 analog input and 1 relay output

CFW100-IOAR

4 isolated (configurable) NPN or PNP digital inputs

CFW100-IOD

Infrared remote control module

CFW100-IOADR

Other accessories

Flash memory module 

CFW100-MMF

IHM (remote)

CFW100-KHMIR

Connectivity (WPS)

  • Free application software to program, control and monitor the CFW100 available on Softwares
  • Monitoring of the operation status in lists, which can be saved as a computer file
  • On-line parameter operation
  • Transfer of parameters from the PC to the CFW100
  • Off-line edition of the parameters stored on the PC