text.skipToContent text.skipToNavigation text.skipToFooter

TRIP SIGNALING BLOCK TSB SC-11 MPW100

Product: 10076559
Product features
Reference TSB SC
Application Motor protector MPW100
Application complement Not contain
Type Magnetic trip signaling
Number of contacts 1 NO+1 NC
Voltage Ue = 240 Vac
Terminal type Screw
Color Gray

 Loading...