header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Reference | RW17 |
|---|---|
| Number of poles | 3 poles |
| Mounting type | Direct |
| Contactor model | CWC07-16, CW07 |
| Mounting configuration | 1D |
| Rated insulation voltage Ui | 690 V |
| Rated insulation voltage Ui (acc. to UL) | 600 V |
| Rated impulse withstand voltage Uimp | 6 kV |
| Rated operational frequency | 25...400Hz |
| Suitable for use with DC loads | Yes |
| Maximum operating frequency | 15 ops./h |
| Degree of protection - main terminals | IP10 |
| Degree of protection - auxiliary terminals | IP20 |
| Current range | 4-6,3 A |
| Max. Fuse (type 2 coordination) | 16gL/gG |
| Short circuit protection with fuses (gL/gG) | 6gL/gG |
| Height | 72 mm / 2.83 in |
| Width | 45 mm / 1.77 in |
| Depth | 82 mm / 3.23 in |
| Gross weight | 0,165 kg / 0.36 lb |
| Terminal line reference | Without reference |
|---|---|
| Accessory description | Cross-connection PC |
| Supplement for accessories for terminal block line | For spring clamp terminal BTWM |
| Nominal section of borne cable | 6 mm² |
| Color component for terminal block | Manufacturer's standard |
| Max. nominal current for terminal blocks | 41 A/35 A (IEC/UL) |
| Accessory rated voltage | 630 V/600 V (IEC/UL) |
| Number of terminal poles | 2 poles |
| Accessory material | Plastic |
| Accessory size | Unspecified |