text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BU BFB-22 EN

Artikel: 12979246

Nur repräsentatives Bild

Produkteigenschaften
Reference BFB
Auxiliary contacts 2NO + 2NC - Configuration standard EN
Application Contactor CWB
Application current range 9...125
Operating / insulation voltage Ui max=660/690 Volts
Mounting position Front mount
Terminal type With screw
Cover color Blue

 Lade…