header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 1" NPT 1" NPT 1" NPT 1" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 182/4TC 182/4TC 182/4TC 182/4TC | |
| Output | 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 870 rpm 715 rpm 720 rpm 720 rpm | |
| Slip | 3.33 % 4.67 % 4.00 % 4.00 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 6.18/3.09 A 3.29 A 3.33 A 3.43 A | |
| L. R. Amperes | 37.1/18.5 A 16.5 A 18.3 A 20.6 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.0x(Code L) 5.0x(Code J) 5.5x(Code K) 6.0x(Code L) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 5.20/2.60 A 2.40 A 2.70 A 2.90 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 1.25 kgfm 1.52 kgfm 1.51 kgfm 1.51 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 280 % 220 % 240 % 260 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 300 % 250 % 280 % 300 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 30s (cold) 17s (hot) 30s (cold) 17s (hot) 30s (cold) 17s (hot) 30s (cold) 17s (hot) | |
| Moment of inertia (J) | 0.0243 kgm² 0.0243 kgm² 0.0243 kgm² 0.0243 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 50.0 dB(A) 46.0 dB(A) 46.0 dB(A) 46.0 dB(A) | |
| Approx. weight³ | 46.0 kg 46.0 kg 46.0 kg 46.0 kg | |
| Flange | C C C C | |
| Efficiency (100% load) | 78.5 77.0 76.9 76.9 | |
| Power factor (100% load) | 0.57 0.66 0.62 0.58 | |
| Bearing type | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ | |
| NDE bearing | 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ |