text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BC-1 DWB

Product: 10848664

Representative Image Only

Product features
Reference BC
Application Molded-case circuit breaker DWB
Application complement Not contain
Type Auxiliary contact
Number of contacts 1 NOC
Voltage Ue = 690 Vac
Terminal type Screw
Color Gray

 Loading...