3. Moteurs Pour Applications Spéciales
  4. Moteurs de ventilateurs et d'extraction / Moteurs de désenfumage
  5. Fonte Moteurs de Désenfumage
  6. 200°C / 2 hours (TEFC/TEAO)
  7. W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 8P 90L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B30L(D)
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
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
W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 8P 90L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B30L(D)

Product: 12987104
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 8P 90L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B30L(D)
W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 8P 90L 3Ph 220-230-240/380-400-415//460 V 50 Hz IC411 - TEFC - B30L(D)

Representative Image Only

The ideal motor to operate in smoke and heat exhaust systems. Ensures fast smoke and heat extraction, besides delaying the propagation of fire, allowing free access to the emergency exits. It meets the efficiency level according to IEC 60034-30-1.

Product features
Standard IEC 60034-1
Fréquence 50 Hz
Tension d'alimentation 220-230-240/380-400-415//460 V
Nombre de pôles 8
Degré de protection IP55
Vitesse de synchronisme 750 rpm
Output rating 0.55 kW
Montage Pad mounted
Bride Without
Montage B30L(D)
Boîte à bornes¹ GAUCHE
Carcasse IC411 - TEFC

 Loading...

Configure
WEG ALGÉRIE
  • Villa 23, Cité Saidi Ahmed si-caad, Bordj El Kiffan ALGER / Algérie
  • Téléphone*: +213 (0) 23 97 46 78 / +213 770 88 11 79
  • E-mail*: info-dz@weg.net