Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. Motores Elétricos
  3. Motores NEMA de Baixa Tensão
  4. Trifásico
  5. W23 Sync+
  6. W23 SYNC+ IE5 1.1 kW 90L 3F 400 V 1000 RPM IC411 - TEFC - B3T
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W23 SYNC+ IE5 1.1 kW 90L 3F 400 V 1000 RPM IC411 - TEFC - B3T

Product: 17741036
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W23 SYNC+ IE5 1.1 kW 90L 3F 400 V 1000 RPM IC411 - TEFC - B3T
W23 SYNC+ IE5 1.1 kW 90L 3F 400 V 1000 RPM IC411 - TEFC - B3T

Representative Image Only

¡Conozca el motor industrial más eficiente del mundo!

El W23 Sync+Ultra es fundamental para dar pasos hacia la transición energética y evitar las emisiones de carbono en la industria. Un producto adelantado a su tiempo, con eficiencia superior a todas las regulaciones globales, alcanzando niveles IE6* y más allá. Así es como cuidamos aún más el medio ambiente y dejamos nuestro legado para las futuras generaciones.

 

*Nivel de IE6 alcanzado siguiendo las regulaciones globales con un 20% menos de pérdidas en comparación con el nivel de IE5.

Product features
Norma IEC 60034-1
Tensión 400 V
Grado de protección IP55
Rotación sincrona 1000 RPM
Potencia 1.1 kW
Fijación Con pies
Brida Sin
Forma constructiva B3T
Caja de conexión¹ Superior
Refrigeración IC411 - TEFC

 Loading...

Configure
WEG ALGÉRIE
  • Villa 23, Cité Saidi Ahmed si-caad, Bordj El Kiffan ALGER / Algeria
  • Phone: +213 (0) 23 97 46 78 / +213 770 88 11 79
  • Email: info-dz@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.