Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Electric Motors1
  • PLC410 Programmable Logic Controller1
× Remove ODP NEMA Premium Efficiency 125 HP 2P 404/5TS 3F 230/460 V 60 Hz IC01 - ODP - Con pies from comparison ODP NEMA Premium Efficiency 125 HP 2P 404/5TS 3F 230/460 V 60 Hz IC01 - ODP - Con pies

ODP NEMA Premium Efficiency 125 HP 2P 404/5TS 3F 230/460 V 60 Hz IC01 - ODP - Con pies

Product: 13043712
Material de la carcasa Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido 
Método de Impregnación Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante 
Sistema de reengrase Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera 
Rosca de la caja principal NPT 3"  NPT 3"  NPT 3"  NPT 3"  NPT 3"  NPT 3"  NPT 3" 
Dispositivo de bloqueo del eje Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Material Eje Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45 
Pintura RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Tipo de puesta a tierra Doble  Doble  Doble  Doble  Doble  Doble  Doble 
Material de la tapa deflectora Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Pintura tropicalizada Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Carcasa 404/5TS  404/5TS  404/5TS  404/5TS  404/5TS  404/5TS  404/5TS 
Potencia 125 HP  100 HP (75 kW)  100 HP (75 kW)  100 HP (75 kW)  125 HP  125 HP  125 HP 
Sombrero Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Frecuencia 60 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz 
Rotación nominal 3560 rpm  2965 rpm  2965 rpm  2970 rpm  2950 rpm  2955 rpm  2960 rpm 
Resbalamiento 1.11 %  1.17 %  1.17 %  1.00 %  1.67 %  1.50 %  1.33 % 
Tensión nominal 230/460 V  380 V  400 V  415 V  380 V  400 V  415 V 
Corriente nominal 266/133 A  132 A  126 A  122 A  162 A  154 A  151 A 
Corriente de arranque 1729/865 A  792 A  832 A  891 A  778 A  816 A  876 A 
Protector fenólico de sobrecarga Sin protector  Sin protector  Sin protector  Sin protector  Sin protector  Sin protector  Sin protector 
Ip/In 6.5x(Cód. F)  6.0x(Cód. F)  6.6x(Cód. G)  7.3x(Cód. H)  4.8x(Cód. D)  5.3x(Cód. E)  5.8x(Cód. F) 
Cantidad de Cables de Conexion 12  12  12  12  12  12  12 
Corriente en vacío 56.0/28.0 A  25.0 A  27.0 A  30.0 A  25.0 A  27.0 A  30.0 A 
Material del ventilador Sin ventilador  Sin ventilador  Sin ventilador  Sin ventilador  Sin ventilador  Sin ventilador  Sin ventilador 
Torque nominal 25.5 kgfm  24.5 kgfm  24.5 kgfm  24.4 kgfm  30.8 kgfm  30.7 kgfm  30.6 kgfm 
Tapón roscado ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20 
Torque de arranque 180 %  210 %  229 %  240 %  170 %  180 %  190 % 
Sello del rodamiento trasero Sin vedación  Sin vedación  Sin vedación  Sin vedación  Sin vedación  Sin vedación  Sin vedación 
Torque máximo 280 %  229 %  260 %  280 %  180 %  210 %  220 % 
Sello del rodamiento delantero Sin vedación  Sin vedación  Sin vedación  Sin vedación  Sin vedación  Sin vedación  Sin vedación 
Tiempo de rotor bloqueado 19s (frío) 11s (caliente)  21s (frío) 12s (caliente)  18s (frío) 10s (caliente)  14s (frío) 8s (caliente)  21s (frío) 12s (caliente)  18s (frío) 10s (caliente)  14s (frío) 8s (caliente) 
Momento de inercia (J) 0.4305 kgm²  0.4305 kgm²  0.4305 kgm²  0.4305 kgm²  0.4305 kgm²  0.4305 kgm²  0.4305 kgm² 
Categoria B  B  B  B  B  B  B 
Clase de aislamiento F  F  F  F  F  F  F 
Factor de servicio 1.15  1.15  1.15  1.15  1.15  1.15  1.15 
Ciclo de servicio Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Método de partida Partida directa  Partida directa  Partida directa  Partida directa  Partida directa  Partida directa  Partida directa 
Temperatura ambiente -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C 
Altitud 1000 m  1000 m  1000 m  1000 m  1000 m  1000 m  1000 m 
Grado de protección IP23  IP23  IP23  IP23  IP23  IP23  IP23 
Refrigeración IC01 - ODP  IC01 - ODP  IC01 - ODP  IC01 - ODP  IC01 - ODP  IC01 - ODP  IC01 - ODP 
Forma constructiva F-1  F-1  F-1  F-1  F-1  F-1  F-1 
Dirección de rotación¹ Ambos  Ambos  Ambos  Ambos  Ambos  Ambos  Ambos 
Nivel de ruido² 84.0 dB(A)  84.0 dB(A)  84.0 dB(A)  84.0 dB(A)  84.0 dB(A)  84.0 dB(A)  84.0 dB(A) 
Masa aproximada³ 478 kg  478 kg  478 kg  478 kg  478 kg  478 kg  478 kg 
Brida Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Rendimiento (100% carga) 94.5  94.7  94.7  94.7  93.0  92.4  92.4 
Factor de potencia (100% carga) 0.90  0.91  0.91  0.90  0.91  0.91  0.90 
Tipo de cojinete 6314 C3  6314 C3  6314 C3  6314 C3  6314 C3  6314 C3  6314 C3 
Cojinete LNA 6314 C3  6314 C3  6314 C3  6314 C3  6314 C3  6314 C3  6314 C3 
× Remove PROGRAMMABLE CONTROLLER PLC410 from comparison PROGRAMMABLE CONTROLLER PLC410

PROGRAMMABLE CONTROLLER PLC410

Product: 16974024
Supply voltage 24 Vdc
Processor (CPU) IMX7 dual core @400MHz
Coprocessor @200MHz
Scan cycle for 100K instruction 16 ns/instruction and 1.60 ms total
Real time clock Yes
RAM memory 256 MB
Flash memory 4 GB
Data memory 4 MB
Code memory 8 MB
Retentive memory 64 kB
Persistent memory 64 kB
Expansion cards limit 8
Programming software CODESYS V3.5 SP19 or higher
Number of CPU total DI 8
DI type PNP
Encoder input Yes
Number of high-speed inputs 4
Number of total AI Not applicable
Number of CPU total DO 8
DO type Transistor (PNP)
Number of total AO Not applicable
Communication interface 1 1 x RS485
Communication interface 2 1 x Ethernet 10/100
Communication interface 3 1 x CAN
Communication interface 4 Not applicable
Communication interface 5 1 x USB device
Communication interface 6 1 x Micro SD card
Communication protocol 1 Modbus TCP server
Communication protocol 2 Modbus TCP client
Communication protocol 3 Modbus RTU master
Communication protocol 4 Modbus RTU slave
Communication protocol 5 Canopen master
Communication protocol 7 Ethernet/IP scanner
Communication protocol 8 Ethernet/IP adapter
Communication protocol 9 Ethercat master
Communication protocol 13 Profinet controller
Communication protocol 14 Profinet device
Communication protocol 15 MQTT Publisher
Communication protocol 16 MQTT Subscriber
Height 131.7 mm
Width 101.7 mm
Depth 99 mm
Weight 0.350 kg
Mounting position DIN rail
Mouting type DIN rail or screwed
Certification CE, UL and RCM
WEG ALGÉRIE
  • Villa 23, Cité Saidi Ahmed si-caad, Bordj El Kiffan ALGER / Algeria
  • Phone: +213 (0) 23 97 46 78 / +213 770 88 11 79
  • Email: info-dz@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.