Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Electric Motors1
  • Inverters1
× Remove W22 NEMA Premium Efficiency 100 HP 6P 444/5TC 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Sin pies from comparison W22 NEMA Premium Efficiency 100 HP 6P 444/5TC 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Sin pies

W22 NEMA Premium Efficiency 100 HP 6P 444/5TC 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Sin pies

Product: 13015198
Material de la carcasa Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido 
Método de Impregnación Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante  Flujo de resina constante 
Sistema de reengrase Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera  Delantera y trasera 
Rosca de la caja principal 2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3"  2xNPT 3" 
Dispositivo de bloqueo del eje Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Dreno Automático de caucho  Automático de caucho  Automático de caucho  Automático de caucho  Automático de caucho  Automático de caucho  Automático de caucho 
Material Eje Acero carbono SAE 4140  Acero carbono SAE 4140  Acero carbono SAE 4140  Acero carbono SAE 4140  Acero carbono SAE 4140  Acero carbono SAE 4140  Acero carbono SAE 4140 
Pintura RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Tipo de puesta a tierra Doble  Doble  Doble  Doble  Doble  Doble  Doble 
Material de la tapa deflectora Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido  Hierro fundido 
Pintura tropicalizada Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Carcasa 444/5TC  444/5TC  444/5TC  444/5TC  444/5TC  444/5TC  444/5TC 
Potencia 100 HP (75 kW)  75 HP (55 kW)  75 HP (55 kW)  75 HP (55 kW)  100 HP (75 kW)  100 HP (75 kW)  100 HP (75 kW) 
Sombrero Sin  Sin  Sin  Sin  Sin  Sin  Sin 
Frecuencia 60 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz 
Rotación nominal 1188 rpm  990 rpm  991 rpm  992 rpm  983 rpm  985 rpm  987 rpm 
Resbalamiento 1.00 %  1.00 %  0.90 %  0.80 %  1.70 %  1.50 %  1.30 % 
Tensión nominal 230/460 V  380 V  400 V  415 V  380 V  400 V  415 V 
Corriente nominal 242/121 A  110 A  106 A  105 A  147 A  139 A  135 A 
Corriente de arranque 1498/749 A  745 A  798 A  840 A  733 A  763 A  812 A 
Protector fenólico de sobrecarga Sin protector  Sin protector  Sin protector  Sin protector  Sin protector  Sin protector  Sin protector 
Ip/In 6.2x(Cód. G)  6.8x(Cód. H)  7.5x(Cód. J)  8.0x(Cód. K)  5.0x(Cód. E)  5.5x(Cód. F)  6.0x(Cód. G) 
Cantidad de Cables de Conexion 12  12  12  12  12  12  12 
Corriente en vacío 98.0/49.0 A  48.5 A  52.5 A  55.5 A  49.0 A  52.5 A  55.5 A 
Material del ventilador Plastico  Plastico  Plastico  Plastico  Plastico  Plastico  Plastico 
Torque nominal 61.1 kgfm  55.0 kgfm  54.9 kgfm  54.9 kgfm  73.8 kgfm  73.7 kgfm  73.5 kgfm 
Tapón roscado ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20  ACERO CARBONO SAE 1010/20 
Torque de arranque 210 %  229 %  250 %  270 %  170 %  190 %  200 % 
Sello del rodamiento trasero WSeal  WSeal  WSeal  WSeal  WSeal  WSeal  WSeal 
Torque máximo 240 %  260 %  300 %  320 %  200 %  200 %  229 % 
Sello del rodamiento delantero WSeal  WSeal  WSeal  WSeal  WSeal  WSeal  WSeal 
Tiempo de rotor bloqueado 36s (frío) 20s (caliente)  27s (frío) 15s (caliente)  27s (frío) 15s (caliente)  27s (frío) 15s (caliente)  27s (frío) 15s (caliente)  27s (frío) 15s (caliente)  27s (frío) 15s (caliente) 
Momento de inercia (J) 3.68 kgm²  3.68 kgm²  3.68 kgm²  3.68 kgm²  3.68 kgm²  3.68 kgm²  3.68 kgm² 
Categoria B  B  B  B  B  B  B 
Clase de aislamiento F  F  F  F  F  F  F 
Factor de servicio 1.25  1.00  1.00  1.00  1.00  1.00  1.00 
Ciclo de servicio Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Método de partida Partida directa  Partida directa  Partida directa  Partida directa  Partida directa  Partida directa  Partida directa 
Temperatura ambiente -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C 
Altitud 1000 m  1000 m  1000 m  1000 m  1000 m  1000 m  1000 m 
Grado de protección IP55  IP55  IP55  IP55  IP55  IP55  IP55 
Refrigeración IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma constructiva F-1  F-1  F-1  F-1  F-1  F-1  F-1 
Dirección de rotación¹ Ambos  Ambos  Ambos  Ambos  Ambos  Ambos  Ambos 
Nivel de ruido² 69.0 dB(A)  65.0 dB(A)  65.0 dB(A)  65.0 dB(A)  65.0 dB(A)  65.0 dB(A)  65.0 dB(A) 
Masa aproximada³ 874 kg  874 kg  874 kg  874 kg  874 kg  874 kg  874 kg 
Brida C  C  C  C  C  C  C 
Rendimiento (100% carga) 95.0  94.2  94.5  94.6  93.6  94.0  94.0 
Factor de potencia (100% carga) 0.82  0.81  0.79  0.77  0.83  0.83  0.82 
Tipo de cojinete 6319 C3  6319 C3  6319 C3  6319 C3  6319 C3  6319 C3  6319 C3 
Cojinete LNA 6316 C3  6316 C3  6316 C3  6316 C3  6316 C3  6316 C3  6316 C3 
× Remove DRIVE CFW500A01P6S2NB20C2H00G2 from comparison DRIVE CFW500A01P6S2NB20C2H00G2

DRIVE CFW500A01P6S2NB20C2H00G2

Product: 15571884
Power supply 200-240 V
Input phases Single-phase
Configuration With options
Rated current (ND) Not applicable
Rated current (HD) 1.6 A
RFI filter With filter (C2 category)
Enclosure IP20
Dynamic braking Standard without braking
Control method - induction motor V/f, VVW, Sensorless, Encoder and VVW PM
Rated efficiency ≥ 97%
Link Inductor No
Conformal Coating 3C2 (IEC 60721-3-3:2002)
SoftPLC Yes, incorporated
Temperature -10 °C a 40 °C
USB port Only with plug-in
Memory card Not included in the product
I/O standard Somente com plug-in x DI; Somente com plug-in x DO; Somente com plug-in x AI; Somente com plug-in x AO.
Safety Stop Prepared to install the accessory CFW500-SFY2
Display Numeric LCD
Electronic supply Not Available
WEG ALGÉRIE
  • Villa 23, Cité Saidi Ahmed si-caad, Bordj El Kiffan ALGER / Algeria
  • Phone: +213 (0) 23 97 46 78 / +213 770 88 11 79
  • Email: info-dz@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.