header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) | |
| Frame | 444/5T 444/5T 444/5T 444/5T 444/5T 444/5T 444/5T | |
| Output | 100 HP (75 kW) 75 HP (55 kW) 75 HP (55 kW) 75 HP (55 kW) 100 HP (75 kW) 100 HP (75 kW) 100 HP (75 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1188 rpm 990 rpm 991 rpm 992 rpm 984 rpm 986 rpm 987 rpm | |
| Slip | 1.00 % 1.00 % 0.90 % 0.80 % 1.60 % 1.40 % 1.30 % | |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 121 A 107 A 104 A 102 A 145 A 139 A 135 A | |
| L. R. Amperes | 725 A 748 A 778 A 840 A 797 A 833 A 880 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.0x(Code G) 7.0x(Code H) 7.5x(Code J) 8.2x(Code K) 5.5x(Code F) 6.0x(Code G) 6.5x(Code H) | |
| Connection Cables Quantity | 3 3 3 3 3 3 3 | |
| No load current | 37.0 A 37.0 A 40.0 A 42.0 A 37.0 A 40.0 A 42.0 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 61.1 kgfm 55.0 kgfm 54.9 kgfm 54.9 kgfm 73.8 kgfm 73.6 kgfm 73.5 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 210 % 229 % 250 % 270 % 170 % 190 % 200 % | |
| NDE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Breakdown torque | 220 % 250 % 280 % 310 % 180 % 200 % 220 % | |
| DE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Locked rotor time | 36s (cold) 20s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP56 IP56 IP56 IP56 IP56 IP56 IP56 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 69.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) | |
| Approx. weight³ | 732 kg 732 kg 732 kg 732 kg 732 kg 732 kg 732 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 95.0 94.2 94.5 94.6 93.6 94.0 94.0 | |
| Power factor (100% load) | 0.82 0.83 0.81 0.79 0.84 0.83 0.82 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 |