header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Function | On-delay |
|---|---|
| Output contacts | 1 NO/NC |
| Timing | 0.3-3s |
| Function complement | Not applicable |
| Control voltage | 208-480V 50/60Hz |
| A1-A2 terminals voltage | 208-480 V 50/60Hz |
| A2-A3 terminals voltage | Not applicable |
| A2-B1 terminals voltage | Not applicable |
| L1-L2-L3 terminals voltage | Not applicable |
| Output contact AC voltage | 250 V |
| Output contact DC voltage | 30 V |
| Output contact DC current | 5 A |
| Certification | UL |
| PAINT FAMILY | Powder Coating |
|---|---|
| Family | Politherm 20 |
| PAINT PRODUCTS LINE | Hybrid |
| PAINT VERSION | Conventional |
| PAINT FUNCTION | Finishing |
| Resin Relation | Polyester/Epoxy - 70/30 |
| Specific weight | 1.55g/cm³ |
| PAINT COLOR | Red |
| PAINT FINISH | Microtexture |
| Shine | Matte |
| PAINT COMMERCIAL COLOR | Red |
| Color scale | W PANTONE 199C |
| Brightness scale minimum | Visual Analysis |
| Brightness scale maximum | Visual Analysis |
| Cura | Standard |
| Cure time | 10.0min |
| Cure temperature | 200.0°C |
| Espessura | Medium Thickness |
| Minimum thickness | 60.0µm |
| Maximum thickness | 80.0µm |
| Application Method | Corona |
| Surface Preparation |
Degreaser Phosphating Chromatization Degreaser Phosphating Chromatization |
| Application Surface |
Ferrous Metals Non Ferrous Metals Ferrous Metals Non Ferrous Metals |
| NORMATIZATION | No Normatized |
| UN CODE | UN Not Classified |
| PACKAGING | Powder Paint Card Box |
| PACKAGE CONTENT | 25 kg |
| 180075068 |