Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. General Use
  5. POLITHERM 55 HB
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POLITHERM 55 HB

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. POLITHERM 55 HB
POLITHERM 55 HB

Representative Image Only

Epoxy powder coating, with excellent adhesion and flexibility, high physical resistance and excellent chemical and anticorrosion resistance. Low weatheringing resistance and moderate yellowing resistance. Powder coating with additives to reduce the time / temperature cure.

Product features
Family Politherm 55 HB
PAINT PRODUCTS LINE Epoxy
PAINT VERSION High Build (HB)
Cura Low
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 2 product(s) of 2 available

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT FINISH Shine PAINT COMMERCIAL COLOR Color scale PACKAGE CONTENT
14004514 PP 55 HB R SM BLUE W RAL 5005 BR | 15 kg Blue SmoothBrightBlueW RAL 500515 kg
14584617 PP 55 HB R SM BLUE W RAL 5017 BR | 15 kg Blue SmoothBrightBlueW RAL 501715 kg

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG SCANDINAVIA AB
  • Box 27, 435 21 Mölnlycke Visit: Designvägen 5, 435 33 Mölnlycke Göteborg / Suecia
  • Phone: +46 31 888000
  • Email: info-se@weg.net
  • Territory: Sweden, Norway, Finland and Denmark.
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.