header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Polyester powder coating free of TGIC with excellent adhesion and flexibility, high physical resistance, good chemical resistance. Very good weather resistance.
| Family | Politherm 49 WF TF |
|---|---|
| PAINT PRODUCTS LINE | Polyester |
| PAINT VERSION | Polyester Architectural TGIC Free (WFTF) |
| Cura | Standard |
| Code | Description | PAINT COLOR | PAINT FINISH | Shine | PAINT COMMERCIAL COLOR | Color scale | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|
| 10006089 | PP 48 R SM WHIT 66170 BR | 25 kg | White | Smooth | Bright | White | 66170 | 25 kg | |
| 12540225 | PP 48 R SM GRAY RAL 7015 SM | 25 kg | Grey | Smooth | Semi-Flat | Grey | RAL 7015 | 25 kg | |
| 12805558 | PP 48 R SM GREE 50016 BR | 15 kg | Green | Smooth | Bright | Verde | 50016 | 15 kg | |
| 13636190 | PP 49 R SM VARNISH COLO JANTES 00072 BR | 20 kg | Colorless | Smooth | Bright | COLORLESS JANTES | 00072 | 20 kg | |
| 13973013 | PP 49 R SM ORAN HUSQVARNA 25055 BR | 15 kg | Orange | Smooth | Bright | ORANGE HUSQVARNA | 25055 | 15 kg | |
| 14653455 | PP 49 R SM WHIT RAL 9001 BR | 25 kg | White | Smooth | Bright | White | RAL 9001 | 25 kg | |
| 15400148 | PP 49 R SM WHIT 60162 BR | 25 kg | White | Smooth | Bright | White | 60162 | 25 kg | |
| 15582859 | PP 49 R SM WHIT 60104 BR | 25 kg | White | Smooth | Bright | White | 60104 | 25 kg |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.