header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 1" NPT 1" NPT 1" NPT 1" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 6002 207A (ISO 12944 - C3) RAL 6002 207A (ISO 12944 - C3) RAL 6002 207A (ISO 12944 - C3) RAL 6002 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 213/5TC 213/5TC 213/5TC 213/5TC | |
| Output | 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3535 rpm 2920 rpm 2930 rpm 2935 rpm | |
| Slip | 1.81 % 2.67 % 2.33 % 2.17 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 23.3/11.7 A 13.9 A 13.3 A 13.0 A | |
| L. R. Amperes | 201/100 A 102 A 105 A 109 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 8.6x(Code J) 7.3x(Code H) 7.9x(Code J) 8.4x(Code J) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 8.00/4.00 A 3.90 A 4.20 A 4.40 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 14.9 ft.lb 18.0 ft.lb 17.9 ft.lb 17.9 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 250 % 190 % 210 % 229 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 340 % 240 % 280 % 300 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 36s (cold) 20s (hot) 36s (cold) 20s (hot) 36s (cold) 20s (hot) 36s (cold) 20s (hot) | |
| Moment of inertia (J) | 0.7185 sq.ft.lb 0.7185 sq.ft.lb 0.7185 sq.ft.lb 0.7185 sq.ft.lb | |
| Design | A A A A | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.25 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) | |
| Approx. weight³ | 185 lb 185 lb 185 lb 185 lb | |
| Flange | C C C C | |
| Efficiency (100% load) | 91.7 91.0 91.5 91.5 | |
| Power factor (100% load) | 0.88 0.90 0.89 0.88 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |