header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 1" NPT 1" NPT 1" NPT 1" NPT 1" NPT 1" NPT 1" | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 213/5JM 213/5JM 213/5JM 213/5JM 213/5JM 213/5JM 213/5JM | |
| Output | 7.5 HP (5.5 kW) 5.5 HP (4 kW) 5.5 HP (4 kW) 5.5 HP (4 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3530 rpm 2940 rpm 2945 rpm 2950 rpm 2910 rpm 2920 rpm 2925 rpm | |
| Slip | 1.94 % 2.00 % 1.83 % 1.67 % 3.00 % 2.67 % 2.50 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 17.5/8.76 A 7.83 A 7.60 A 7.49 A 10.6 A 10.2 A 9.82 A | |
| L. R. Amperes | 126/63.1 A 60.3 A 57.8 A 62.2 A 60.5 A 65.2 A 67.8 A | |
| Pump Seal | Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 7.2x(Code H) 7.7x(Code J) 7.6x(Code J) 8.3x(Code K) 5.7x(Code F) 6.4x(Code G) 6.9x(Code H) | |
| Connection Cables Quantity | 9 9 9 9 9 9 9 | |
| No load current | 5.80/2.90 A 2.90 A 3.15 A 3.30 A 2.90 A 3.15 A 3.30 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 11.2 ft.lb 9.82 ft.lb 9.81 ft.lb 9.79 ft.lb 13.5 ft.lb 13.5 ft.lb 13.5 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 210 % 220 % 250 % 270 % 170 % 180 % 200 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 300 % 310 % 350 % 370 % 229 % 260 % 280 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 32s (cold) 18s (hot) 37s (cold) 21s (hot) 37s (cold) 21s (hot) 37s (cold) 21s (hot) 27s (cold) 15s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) | |
| Moment of inertia (J) | 0.4665 sq.ft.lb 0.4665 sq.ft.lb 0.4665 sq.ft.lb 0.4665 sq.ft.lb 0.4665 sq.ft.lb 0.4665 sq.ft.lb 0.4665 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.25 1.25 1.25 1.25 1.25 1.25 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) | |
| Approx. weight³ | 150 lb 150 lb 150 lb 150 lb 150 lb 150 lb 150 lb | |
| Flange | C C C C C C C | |
| Efficiency (100% load) | 89.5 88.2 88.3 88.5 87.5 87.5 88.5 | |
| Power factor (100% load) | 0.88 0.88 0.86 0.84 0.90 0.89 0.88 | |
| Bearing type | 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |