header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Sinterized, Exd Sinterized, Exd Sinterized, Exd Sinterized, Exd | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 286TS 286TS 286TS 286TS | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
| Output | 30 HP (22 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3540 rpm 2935 rpm 2940 rpm 2950 rpm | |
| Slip | 1.67 % 2.17 % 2.00 % 1.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 67.4/33.7 A 35.0 A 33.3 A 31.9 A | |
| L. R. Amperes | 431/216 A 200 A 213 A 223 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.4x(Code G) 5.7x(Code F) 6.4x(Code G) 7.0x(Code H) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 14.2/7.10 A 7.02 A 7.40 A 7.86 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 44.5 ft.lb 44.7 ft.lb 44.7 ft.lb 44.5 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 210 % 190 % 220 % 229 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 229 % 229 % 250 % 270 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 34s (cold) 19s (hot) 9s (cold) 5s (hot) 9s (cold) 5s (hot) 9s (cold) 5s (hot) | |
| Moment of inertia (J) | 2.83 sq.ft.lb 2.83 sq.ft.lb 2.83 sq.ft.lb 2.83 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 75.0 dB(A) 70.0 dB(A) 70.0 dB(A) 70.0 dB(A) | |
| Approx. weight³ | 488 lb 488 lb 488 lb 488 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.0 90.2 91.0 91.7 | |
| Power factor (100% load) | 0.90 0.89 0.88 0.88 | |
| Bearing type | 6311 2RS C3 6311 2RS C3 6311 2RS C3 6311 2RS C3 | |
| NDE bearing | 6211 2RS C3 6211 2RS C3 6211 2RS C3 6211 2RS C3 |