text.skipToContent text.skipToNavigation text.skipToFooter

HGF 280 kW 8P 355C/D/E 3Ph 400 V 50 Hz IC411 - TEFC - B3R(E)

Product: 13046663

The motors of the HGF line stand out for their high performance and low maintenance costs. The HGF motors are ideal for operation in a variety of applications that require high mechanical strength and durability.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 400 V
Number of poles 8
Degree of Protection IP55
Synchronous speed 750 rpm
Output rating 280 kW
Mounting Foot-mounted
Flange Without
Mounting B3R(E)
Terminal box¹ Right position
Enclosure IC411 - TEFC

 Loading...

Product details

Electric Motors

Frame 355C/D/E
Output 280 kW
Number of Poles 8
Frequency 50 Hz
Rated speed 742 rpm
Slip 1.07 %
Rated voltage 400 V
Rated current 517 A
L. R. Amperes 2844 A
LRC 5.5
No load current 210 A
Rated torque 2660 ft.lb
Locked rotor torque 120 %
Breakdown torque 229 %
Locked rotor time 39s (cold) 22s (hot)
Moment of inertia (J) 477 sq.ft.lb
Design N
Insulation Class F
Service factor 1.00
Temperature rise 80 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to 40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC411 - TEFC
Mounting B3R(E)
Rotation¹ Both (CW and CCW)
Noise level² 70.0 dB(A)
Approx. weight³ 6571 lb
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
95.0  95.5  95.4 

Power factor

50% 75% 100%
0.70  0.78  0.82 

Features

Frame Material Cast Iron 
Impregnation Method Constant Resin Flow 
Regreasing System At Drive end and Non-drive end 
Space Heater Voltage 110-127/200-240 V 
Main terminal box hole 2xM80x2 
Terminal Block With terminal block W50 
Accessories Terminal Box With 
Shaft Locking Device With 
Drain Rubber, automatic 
Shaft Material SAE 4140 Carbon Steel 
Painting RAL 5009 214P (ISO 12944 - C5 I and C5 M) 
Grounding Lugs Double 
Fan Cover material Cast Iron 
Fan material Aluminum 
Bearing cap Yes- Bearing Cap 
Winding thermal protection PT100 - 3 wires 2 per phase  
Bearing thermal protection PT100 - 3 wires 1 on DE bearing 
PT100 - 3 wires 1 on NDE bearing 
Balancing Method 1/2 Key 
Drip Cover Without 

 Loading...

 Loading...

Bearing details

  Drive End Non Drive End
Bearing type 6322 C3  6319 C3 
Sealing Labirinto Taconite  Taconite Labyrinth 
Lubrication interval 4500 h  4500 h 
Lubricant amount 60 g  45 g 
Grease Type Mobil Polyrex EM 

Foundation loads

Max. traction Max. compression
8937 lb  15508 lb