header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W21 Multimounting has aluminum frame and removable feet being able to provide great flexibility and facilitate the change of configuration without requiring additional machining or modifications. Its terminal box can rotate every 90 degrees, allowing the connection of the motor cables on any side. Furthermore, these motors are totally interchangeable with the cast iron motors.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 220-230-240/380-400-415//460 V |
Number of poles | 4 |
Degree of Protection | IP55 |
Synchronous speed | 1500 rpm |
Output rating | 0.18 kW |
---|---|
Mounting | Foot-mounted |
Flange | FF |
Mounting | B35T |
Terminal box¹ | Top |
Enclosure | IC411 - TEFC |