text.skipToContent text.skipToNavigation text.skipToFooter

LIQUID PAINT W-PER BASE COAT SP SP 256 A

Product: 12285982
Product features
Color Aluminum
Paint commercial color Aluminio Extra Medio
Finish paint Metallic
Shine Matte
Package Metallic Gallon
Paint products line Polyester
Function Intermediate
Resin system Polyester
Solids volume (%) 27 ± 2% (ISO 3233 - 1998)

 Loading...